IESNA:LM-63-2002
[TEST]P952953
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-927-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23014
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3589.8 3370.3 3179.9 2954.7 2729.4 2589.9 2540.5 2547.7 2589.9 2643.6
2895.1 3675.5 4942.8 6213.1 7497.8 8481.7 9350.8 10033.9 10733 11182.1
11215.5 10658.9 8172.2 7119.9 5923.8 4025.8 2493.9 1970.7 1324 697.6
348.8 264.5 168.6 98.8 39.2 0 0
3589.8 3400.8 3210.4 2986.6 2758.5 2617.5 2565.2 2560.8 2597.1 2646.5
2839.8 3517.1 4735 6162.2 7394.6 8419.2 9321.8 10102.2 10756.2 11275.1
11391.3 10932.1 8529.7 7300.2 6160.7 4283 2655.3 2044.9 1369.1 732.5
406.9 319.7 218 142.4 93 21.8 0
3589.8 3396.5 3217.7 3005.5 2783.2 2645.1 2587 2575.3 2598.6 2643.6
2770.1 3267.1 4310.6 5672.4 6993.5 8170.7 9237.5 10150.2 10949.5 11615.2
11859.3 11657.3 10897.2 8567.5 7185.4 5301.8 3326.7 2395.1 1742.6 1018.8
686 566.8 495.6 412.8 283.4 49.4 0
3589.8 3416.8 3245.3 3060.7 2861.6 2713.4 2648 2621.8 2630.6 2665.4
2727.9 2986.6 3678.4 4797.5 6128.8 7458.6 8768 10019.4 11138.5 11948
12439.2 12506.1 12142.7 11512 10480.1 8707 7109.8 5458.8 3659.5 1694.6
860.4 566.8 428.7 283.4 111.9 0 0
3589.8 3424.1 3280.2 3124.7 2963.4 2839.8 2765.7 2736.7 2732.3 2759.9
2806.4 2902.3 3210.4 3903.7 4971.9 6239.2 7656.2 9116.8 10567.3 11786.6
12674.6 13154.2 13173.1 12822.9 12347.6 11698 10789.7 9224.4 6862.7 4144.9
1770.2 616.2 257.2 143.9 56.7 4.4 0
3589.8 3453.2 3325.3 3217.7 3101.4 3008.4 2957.6 2934.3 2931.4 2953.2
2995.3 3056.4 3184.3 3469.1 4049 4944.3 6115.7 7452.8 8850.9 10237.4
11557 12674.6 13521.9 13863.5 13896.9 13880.9 13898.4 13506 11695.1 8313.1
4636.2 1560.9 396.8 146.8 36.3 2.9 0
3589.8 3482.2 3384.8 3315.1 3259.9 3223.5 3216.3 3229.3 3255.5 3290.4
3342.7 3415.4 3509.8 3666.8 3928.4 4376 5072.2 6008.1 7063.3 8196.9
9429.3 10703.9 11945.1 13067 14058.2 14870.7 15720.9 16569.6 16553.6 13953.6
8664.9 3669.7 956.3 270.3 81.4 5.8 0
3589.8 3521.5 3463.3 3429.9 3425.5 3445.9 3488 3560.7 3630.5 3714.8
3828.1 3942.9 4057.7 4213.3 4416.7 4732.1 5220.4 5906.4 6710.1 7659.1
8740.4 9821.7 10948.1 12020.6 13404.2 14828.5 16558 18184.3 19001.1 18024.4
14210.8 7750.7 2171.3 462.2 98.8 7.3 0
3589.8 3565.1 3544.7 3565.1 3607.2 3677 3765.6 3870.3 3969.1 4079.5
4200.2 4322.3 4451.6 4623.1 4848.4 5175.4 5628.8 6261 7047.3 7958.5
9058.7 10230.1 11535.2 12955.1 14494.2 16204.8 18009.9 19708.8 20583.8 19713.2
15515.9 7149 1518.7 393.9 81.4 7.3 0
3589.8 3563.6 3557.8 3584 3634.8 3716.2 3817.9 3916.8 4031.6 4137.7
4256.9 4373.1 4506.8 4666.7 4897.8 5230.6 5694.2 6327.9 7130.1 8114
9230.2 10453.9 11788.1 13269.1 14847.4 16584.1 18395 20014 20736.4 19483.6
14626.5 5952.9 1155.4 306.7 61 5.8 0
3589.8 3592.7 3615.9 3695.9 3793.2 3925.5 4085.4 4245.2 4403.6 4563.5
4719 4886.2 5064.9 5306.2 5657.9 6108.4 6660.7 7364.1 8207.1 9151.7
10160.4 11206.8 12337.5 13405.7 14385.2 15215.1 15857.5 16053.7 15338.6 13110.6
8412 2469.2 449.1 138.1 34.9 11.6 0
3589.8 3605.8 3649.4 3736.6 3861.5 4018.5 4191.5 4373.1 4551.9 4714.7
4873.1 5027.1 5191.4 5391.9 5631.7 5957.3 6390.4 6917.9 7509.4 8121.3
8740.4 9363.9 9968.5 10446.7 10696.6 10699.5 10471.4 9954 8890.1 7384.5
4791.7 1608.9 359 117.7 45.1 17.4 0
3589.8 3608.7 3662.4 3749.6 3879 4025.8 4181.3 4331 4457.4 4553.3
4608.6 4643.4 4655.1 4672.5 4707.4 4764.1 4915.2 5236.4 5643.3 6041.6
6301.7 6420.9 6397.6 6073.5 5361.4 4419.6 3374.7 2212 1287.7 694.7
372.1 164.2 68.3 27.6 10.2 1.5 0
3589.8 3617.4 3649.4 3710.4 3755.4 3780.2 3783.1 3724.9 3618.8 3437.2
3181.4 2861.6 2498.3 2132.1 1778.9 1449 1154 954.8 885.1 876.4
885.1 879.3 790.6 626.4 447.6 299.4 199.1 151.1 125 101.7
78.5 49.4 20.3 8.7 2.9 0 0
3589.8 3618.8 3611.6 3562.2 3456.1 3294.7 3075.3 2758.5 2344.2 1863.2
1414.1 1046.4 780.4 639.5 588.6 578.4 571.2 562.4 547.9 531.9
507.2 453.4 373.5 290.7 223.8 177.3 141 110.5 85.7 63.9
42.1 20.3 8.7 2.9 0 0 0
3589.8 3598.5 3521.5 3335.4 3054.9 2690.1 2193.1 1648.1 1183 858.9
687.4 613.3 568.3 530.5 497 469.4 454.9 438.9 424.4 409.8
386.6 345.9 293.6 238.3 187.5 149.7 120.6 93 69.8 48
24.7 11.6 4.4 0 0 0 0
3589.8 3572.3 3395 3084 2650.9 2113.2 1494 1021.7 763 674.4
630.8 590.1 539.2 478.2 415.7 363.3 324.1 306.7 318.3 335.7
335.7 315.4 279 232.5 183.1 145.3 113.4 88.7 65.4 43.6
27.6 11.6 4.4 0 0 0 0
3589.8 3562.2 3299.1 2857.3 2267.2 1569.6 1024.6 760.1 690.3 652.6
613.3 558.1 492.7 422.9 356.1 299.4 252.9 229.6 219.5 216.5
218 218 212.2 193.3 170 145.3 122.1 97.4 78.5 62.5
46.5 27.6 5.8 0 0 0 0
3589.8 3557.8 3220.6 2697.4 1996.9 1280.4 841.5 716.5 677.3 640.9
591.5 527.6 457.8 386.6 325.5 274.7 242.7 225.3 213.6 203.5
193.3 184.6 177.3 168.6 157 141 120.6 101.7 87.2 71.2
52.3 32 5.8 0 0 0 0
3589.8 3540.4 3149.4 2553.5 1786.2 1092.9 765.9 703.4 670 627.8
574.1 514.5 450.5 380.8 319.7 274.7 247.1 232.5 222.4 213.6
202 193.3 183.1 172.9 159.9 138.1 110.5 94.5 78.5 62.5
43.6 20.3 2.9 0 0 0 0
3589.8 3538.9 3127.6 2499.8 1700.4 1023.2 742.7 697.6 667.1 622
566.8 511.6 452 386.6 324.1 276.1 250 235.4 223.8 215.1
206.4 196.2 184.6 171.5 152.6 123.5 90.1 75.6 61 45.1
29.1 10.2 0 0 0 0 0
3589.8 3541.8 3114.5 2478 1664.1 1001.4 742.7 696.2 664.2 620.6
563.9 508.7 452 385.1 322.6 274.7 250 235.4 225.3 216.5
207.8 196.2 184.6 171.5 151.1 119.2 87.2 74.1 58.1 43.6
26.2 8.7 0 0 0 0 0
